Energy Efficiency
Trailblazer® is 10% more efficient than our leading competitors at design and off-design conditions. Over 95% of the time chillers operate in off-design conditions with lower loads or ambient temperatures than the peak design mandates.
Leading the industry in operating efficiency with full load up to 11.2 EER and part load IPLV up to 19 EER, Trailblazer exceeds the ASHRAE Standard 90.1 efficiency requirement. Set your expectations higher and cool your building more efficiently.